Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | 07.201.9227.6 |
---|---|
article description | jumper bar VB WRT 300/2 |
EAN | 4049088261091 |
order unit | 5 piece(s) |
country of origin | DE |
customs tariff number | 85389099 |
packaging dimensions
length packed | 190 mm |
---|---|
width packed | 125 mm |
height packed | 25 mm |
gross weight packed | 732 g |
net weight single part | 144 g |
volume packed | 593.75 ccm |