Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | 07.201.7227.6 |
---|---|
article description | jumper bar VB WRT 185/2 |
EAN | 4049088261077 |
order unit | 10 piece(s) |
country of origin | DE |
customs tariff number | 85389099 |
packaging dimensions
length packed | 165 mm |
---|---|
width packed | 10 mm |
height packed | 20 mm |
gross weight packed | 620 g |
net weight single part | 123.05 g |
volume packed | 33 ccm |
packaging | bag |
packaging quantity | 5 piece(s) |