Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | Z7.215.4027.0 |
---|---|
article description | jumper bar VB WKM 2,5 / 15 M-60 |
EAN | 4015573152441 |
order unit | 10 piece(s) |
country of origin | DE |
customs tariff number | 85389099 |
packaging dimensions
length packed | 464 mm |
---|---|
width packed | 64 mm |
height packed | 45 mm |
gross weight packed | 440 g |
net weight single part | 38.46 g |
volume packed | 1336 ccm |