Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
| article number | 07.201.4227.0 |
|---|---|
| article description | jumper bar VB RFK 1 185 2 |
| EAN | 4015573104051 |
| Minimum order quantitiy | 10 piece(s) |
| country of origin | DE |
| customs tariff number | 85369010 |
packaging dimensions
| length packed | 79 mm |
|---|---|
| width packed | 98 mm |
| height packed | 45 mm |
| gross weight packed | 815 g |
| net weight single part | 80 g |
| volume packed | 348 ccm |
| packaging | cardboard |
| packaging quantity | 10 piece(s) |
To overview