Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | 07.205.1427.0 |
---|---|
article description | jumper bar VB RFK 1 / 95 / 4 / 32 |
EAN | 4015573104310 |
order unit | 10 piece(s) |
country of origin | DE |
customs tariff number | 85389099 |
packaging dimensions
length packed | 153 mm |
---|---|
width packed | 82 mm |
height packed | 83 mm |
gross weight packed | 772 g |
net weight single part | 75.8 g |
volume packed | 1041 ccm |
packaging | cardboard |
packaging quantity | 10 piece(s) |