Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | 07.205.1327.0 |
---|---|
article description | jumper bar VB RFK 1 / 95 / 3 / 32 |
EAN | 4015573104297 |
order unit | 10 piece(s) |
country of origin | DE |
customs tariff number | 85389099 |
packaging dimensions
length packed | 79 mm |
---|---|
width packed | 98 mm |
height packed | 45 mm |
gross weight packed | 557 g |
net weight single part | 54.3 g |
volume packed | 348 ccm |
packaging | cardboard |
packaging quantity | 10 piece(s) |