Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | Z7.282.4227.0 |
---|---|
article description | jumper bar IVBWKF 6- 2 |
EAN | 4015573533424 |
order unit | 10 piece(s) |
country of origin | DE |
customs tariff number | 85366990 |
packaging dimensions
length packed | 135 mm |
---|---|
width packed | 80 mm |
height packed | 1 mm |
gross weight packed | 28 g |
net weight single part | 2.58 g |
volume packed | 10.8 ccm |
packaging | bag |
packaging quantity | 10 piece(s) |