Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
| article number | Z7.250.5427.0 |
|---|---|
| article description | jumper bar IVB WRT 6-4 |
| EAN | 4049088144059 |
| Minimum order quantitiy | 50 piece(s) |
| country of origin | IN |
| customs tariff number | 85369010 |
packaging dimensions
| length packed | 102 mm |
|---|---|
| width packed | 204 mm |
| height packed | 0 mm |
| gross weight packed | 79.63 g |
| net weight single part | 7.963 g |
| volume packed | 0 ccm |
| packaging | bag |
| packaging quantity | 10 piece(s) |
To overview