Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | Z7.250.5327.0 |
---|---|
article description | jumper bar IVB WRT 6-3 |
EAN | 4049088144042 |
order unit | 50 piece(s) |
country of origin | IN |
customs tariff number | 85389099 |
packaging dimensions
length packed | 102 mm |
---|---|
width packed | 153 mm |
height packed | 0 mm |
gross weight packed | 58.82 g |
net weight single part | 5.882 g |
volume packed | 0 ccm |