Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
| article number | Z7.267.0027.6 |
|---|---|
| article description | jumper bar IVB WK 2,5-K-M-70 BLAU |
| EAN | 4015573154490 |
| order unit | 10 piece(s) |
| country of origin | DE |
| customs tariff number | 85366990 |
packaging dimensions
| length packed | 464 mm |
|---|---|
| width packed | 64 mm |
| height packed | 45 mm |
| gross weight packed | 280 g |
| net weight single part | 23.56 g |
| volume packed | 1336 ccm |
| packaging | cardboard |
| packaging quantity | 10 piece(s) |
To overview