jumper bar IVB WK 2,5-K- 4 ROT
Art.No. Z7.267.0427.5
Jumper comp, insulated for DIN rail terminal blocks type WK ..., 4 -pole
Available on request!
Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | Z7.267.0427.5 |
---|---|
article description | jumper bar IVB WK 2,5-K- 4 ROT |
EAN | 4015573154605 |
order unit | 10 piece(s) |
country of origin | DE |
customs tariff number | 85366990 |
packaging dimensions
length packed | 0 mm |
---|---|
width packed | 0 mm |
height packed | 0 mm |
gross weight packed | 0 g |
net weight single part | 1.4 g |
volume packed | 0 ccm |
packaging quantity | 0 piece(s) |