Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | Z7.255.5227.0 |
---|---|
article description | jumper bar IVB 1 WK4.. - 12 |
EAN | 4015573153608 |
order unit | 10 piece(s) |
country of origin | DE |
customs tariff number | 85366990 |
packaging dimensions
length packed | 400 mm |
---|---|
width packed | 160 mm |
height packed | 0 mm |
gross weight packed | 82 g |
net weight single part | 8.189 g |
volume packed | 46 ccm |