Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | Z7.255.1027.0 |
---|---|
article description | jumper bar IVB 0,5 WK4.. - 10 |
EAN | 4015573153332 |
order unit | 10 piece(s) |
country of origin | DE |
customs tariff number | 85366990 |
packaging dimensions
length packed | 240 mm |
---|---|
width packed | 150 mm |
height packed | 0 mm |
gross weight packed | 39.42 g |
net weight single part | 3.712 g |
volume packed | 46 ccm |