Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
| article number | Z7.281.1327.0 |
|---|---|
| article description | insulated jumper bar IVBWK 4 - 3 |
| EAN | 4015573156104 |
| Minimum order quantitiy | 10 piece(s) |
| country of origin | DE |
| customs tariff number | 85369095 |
packaging dimensions
| length packed | 240 mm |
|---|---|
| width packed | 110 mm |
| height packed | 0 mm |
| gross weight packed | 50 g |
| net weight single part | 4.81 g |
| volume packed | 45 ccm |
| packaging | bag |
| packaging quantity | 10 piece(s) |
To overview