insulated jumper bar IVB WKN 35 - 9
Art.No. Z7.285.2927.0
Cross connector, insulated for DIN rail terminal blocks type WKN ..., 9 -pole
Available on request!
Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | Z7.285.2927.0 |
---|---|
article description | insulated jumper bar IVB WKN 35 - 9 |
EAN | 4015573158320 |
order unit | 5 piece(s) |
country of origin | DE |
customs tariff number | 85369095 |
packaging dimensions
length packed | 0 mm |
---|---|
width packed | 0 mm |
height packed | 0 mm |
gross weight packed | 0 g |
net weight single part | 124.113 g |
volume packed | 0 ccm |
packaging quantity | 0 piece(s) |