Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | Z7.285.3127.0 |
---|---|
article description | insulated jumper bar IVB WKN 35 - 11 |
EAN | 4015573158368 |
order unit | 5 piece(s) |
country of origin | DE |
customs tariff number | 85369095 |
packaging dimensions
length packed | 0 mm |
---|---|
width packed | 0 mm |
height packed | 0 mm |
gross weight packed | 0 g |
net weight single part | 151.694 g |
volume packed | 0 ccm |