Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | Z7.212.1227.0 |
---|---|
article description | insulated jumper bar IVB WK 6 TK- 2 |
EAN | 4015573671256 |
order unit | 50 piece(s) |
country of origin | RO |
customs tariff number | 85389099 |
packaging dimensions
length packed | 170 mm |
---|---|
width packed | 155 mm |
height packed | 10 mm |
gross weight packed | 168.18 g |
net weight single part | 3.31 g |
volume packed | 263.5 ccm |