Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | Z7.270.0427.0 |
---|---|
article description | insulated jumper bar IVB WK 2,5-3D- 4 |
EAN | 4015573155190 |
order unit | 10 piece(s) |
country of origin | DE |
customs tariff number | 85369095 |
packaging dimensions
length packed | 240 mm |
---|---|
width packed | 110 mm |
height packed | 0 mm |
gross weight packed | 37.7 g |
net weight single part | 3.229 g |
volume packed | 45 ccm |