Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | 57.904.6355.0 |
---|---|
article description | fuse terminal WK 4/THSI6,3 U /V0 |
EAN | 4015573508033 |
order unit | 50 piece(s) |
country of origin | DE |
customs tariff number | 85369095 |
packaging dimensions
length packed | 271 mm |
---|---|
width packed | 154 mm |
height packed | 58 mm |
gross weight packed | 1100 g |
net weight single part | 20.54 g |
volume packed | 2421 ccm |
Eldas Number
158640236