Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
Commercial data
Article number | 57.904.6555.0 |
---|---|
Article description | Fuse terminal WK 4/THSI6,3 LED 24U/V0 |
EAN | 4015573528369 |
Order Unit | 50 St |
Country of origin | DE |
Customs tariff number | 85369010 |
Dimensions
Length packed | 271 mm |
---|---|
Width packed | 154 mm |
Height packed | 58 mm |
Gross weight packed | 1172 g |
Net weight single part | 21.8 g |
Volume packed | 2421 ccm |
Eldas Number
158642236