Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
| article number | 57.904.6455.0 |
|---|---|
| article description | fuse terminal WK 4/THSI6,3 LED 12U/V0 |
| EAN | 4015573528352 |
| order unit | 50 piece(s) |
| country of origin | DE |
| customs tariff number | 85369095 |
packaging dimensions
| length packed | 271 mm |
|---|---|
| width packed | 154 mm |
| height packed | 58 mm |
| gross weight packed | 1175 g |
| net weight single part | 21.8 g |
| volume packed | 2421 ccm |
| packaging | cardboard |
| packaging quantity | 50 piece(s) |
Eldas Number
158641236
To overview