Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | 57.904.5555.0 |
---|---|
article description | fuse terminal WK 4/THSI 5 LED 24U /V0 |
EAN | 4015573528314 |
order unit | 50 piece(s) |
country of origin | DE |
customs tariff number | 85369095 |
packaging dimensions
length packed | 217 mm |
---|---|
width packed | 161 mm |
height packed | 52 mm |
gross weight packed | 1010 g |
net weight single part | 18.8 g |
volume packed | 1817 ccm |
Eldas Number
158632236