Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
Commercial data
Article number | 57.904.5455.0 |
---|---|
Article description | Fuse terminal WK 4/THSI 5 LED 12U /V0 |
EAN | 4015573528307 |
Order Unit | 50 piece(s) |
Country of origin | DE |
Customs tariff number | 85369010 |
Dimensions
Length packed | 217 mm |
---|---|
Width packed | 161 mm |
Height packed | 52 mm |
Gross weight packed | 1010 g |
Net weight single part | 18.8 g |
Volume packed | 1817 ccm |
Eldas Number
158631236