Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
| article number | 57.904.5755.0 |
|---|---|
| article description | fuse terminal WK 4/THSI 5 GL 250U /V0 |
| EAN | 4015573528338 |
| Minimum order quantitiy | 50 piece(s) |
| country of origin | DE |
| customs tariff number | 85369095 |
packaging dimensions
| length packed | 217 mm |
|---|---|
| width packed | 161 mm |
| height packed | 52 mm |
| gross weight packed | 1015 g |
| net weight single part | 18.8 g |
| volume packed | 1817 ccm |
| packaging | cardboard |
| packaging quantity | 50 piece(s) |
Eldas Number
158634236
To overview