Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
| article number | 57.910.6155.0 |
|---|---|
| article description | fuse terminal WK 10/SIU6,3X32M.GLB/V0 |
| EAN | 4015573517424 |
| Minimum order quantitiy | 50 piece(s) |
| country of origin | DE |
| customs tariff number | 85369095 |
packaging dimensions
| length packed | 314 mm |
|---|---|
| width packed | 138 mm |
| height packed | 70 mm |
| gross weight packed | 2058 g |
| net weight single part | 39.3 g |
| volume packed | 3033 ccm |
| packaging | cardboard |
| packaging quantity | 50 piece(s) |
To overview