Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | 57.910.5355.0 |
---|---|
article description | fuse terminal WK 10/SI U 6,3 X 32 /V0 |
EAN | 4015573517363 |
order unit | 50 piece(s) |
country of origin | DE |
customs tariff number | 85369095 |
packaging dimensions
length packed | 343 mm |
---|---|
width packed | 142 mm |
height packed | 83 mm |
gross weight packed | 2070 g |
net weight single part | 39.23 g |
volume packed | 4043 ccm |
Eldas Number
158620436