Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
Commercial data
Article number | 57.910.5255.0 |
---|---|
Article description | Fuse terminal WK 10/SI U 5 X 30 /V0 |
EAN | 4015573517349 |
Order Unit | 50 St |
Country of origin | DE |
Customs tariff number | 85369010 |
Dimensions
Length packed | 343 mm |
---|---|
Width packed | 142 mm |
Height packed | 83 mm |
Gross weight packed | 2082 g |
Net weight single part | 39.77 g |
Volume packed | 4043 ccm |