Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
| article number | Z1.298.1253.0 |
|---|---|
| article description | fuse disconnect lever THSI 5X20 LED 60 |
| EAN | 4015573710856 |
| Minimum order quantitiy | 10 piece(s) |
| country of origin | DE |
| customs tariff number | 85369010 |
packaging dimensions
| length packed | 0 mm |
|---|---|
| width packed | 0 mm |
| height packed | 0 mm |
| gross weight packed | 0 g |
| net weight single part | 6 g |
| volume packed | 0 ccm |
| packaging quantity | 0 piece(s) |
To overview