17739

DIN 46228-E 2,5 -18

Articlenr. 06.600.2627.0

Price

Stock

Quantity
pieces


Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet

商业数据

部件号06.600.2627.0
文章描述DIN 46228-E 2,5 -18
EAN4015573342330
订货单位500 一片
原籍国DE
海关税号85369010

包装尺寸

包装长度190 mm
包装宽度120 mm
高度包装15 mm
包装毛重122,8 g
单件净重0,2 g
容积包装342 ccm
包装
500 一片

Find more information about this product in Wieland Electric's print media here.

TO CATALOG VIEW
Product compare
Commercial Art.No.
Article-type description
EAN
Order Unit
delete all products
Zurück DIN Rail terminal blocks Building installation systems (IPX0) - gesis® PCB terminals - wiecon Safety technology - safety Building automation - gesis® electronic Industrial multipole connection - revos Interface technology Circular connector system in raised degree of protection (IP6X) - RST® Industrial communication Power bus system - podis Distribution Box - gesis® RAN Others