Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | 76.800.0856.0 |
---|---|
article description | female insert Q BUC 8 50 |
EAN | 4049088505010 |
order unit | 10 piece(s) |
country of origin | CN |
customs tariff number | 85366990 |
packaging dimensions
length packed | 170 mm |
---|---|
width packed | 90 mm |
height packed | 60 mm |
gross weight packed | 203.31 g |
net weight single part | 13.13 g |
volume packed | 918 ccm |
packaging | cardboard |
packaging quantity | 10 piece(s) |