Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
Commercial data
Article number | 57.506.0555.0 |
---|---|
Article description | Feed-through terminal WKN 6 SF |
EAN | 4049088149108 |
Order Unit | 100 St |
Country of origin | DE |
Customs tariff number | 85369010 |
Dimensions
Length packed | 343 mm |
---|---|
Width packed | 142 mm |
Height packed | 83 mm |
Gross weight packed | 1828 g |
Net weight single part | 17.45 g |
Volume packed | 4043 ccm |