Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
| article number | 38.703.1053.0 |
|---|---|
| article description | feed-through terminal WKF2,5/MD/ R |
| EAN | 4015573375499 |
| order unit | 100 piece(s) |
| country of origin | DE |
| customs tariff number | 85369010 |
packaging dimensions
| length packed | 176 mm |
|---|---|
| width packed | 124 mm |
| height packed | 137 mm |
| gross weight packed | 812.5 g |
| net weight single part | 6.872 g |
| volume packed | 2990 ccm |
| packaging | cardboard |
| packaging quantity | 100 piece(s) |
To overview