Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | 38.703.1053.6 |
---|---|
article description | feed-through terminal WKF2,5/MD/ R BLAU |
EAN | 4015573375505 |
order unit | 100 piece(s) |
country of origin | DE |
customs tariff number | 85369010 |
packaging dimensions
length packed | 176 mm |
---|---|
width packed | 124 mm |
height packed | 137 mm |
gross weight packed | 815 g |
net weight single part | 6.872 g |
volume packed | 2990 ccm |
packaging | cardboard |
packaging quantity | 100 piece(s) |