Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | 55.703.0553.0 |
---|---|
article description | feed-through terminal WKF2,5/M /15 |
EAN | 4015573379732 |
order unit | 100 piece(s) |
country of origin | DE |
customs tariff number | 85369010 |
packaging dimensions
length packed | 176 mm |
---|---|
width packed | 124 mm |
height packed | 137 mm |
gross weight packed | 465 g |
net weight single part | 4.125 g |
volume packed | 2990 ccm |