Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
Commercial data
Article number | 56.399.1055.0 |
---|---|
Article description | Feed-through terminal RFK 1 / 240 FM S35/V0 |
EAN | 4015573568785 |
Order Unit | 10 St |
Country of origin | DE |
Customs tariff number | 85369010 |
Dimensions
Length packed | 234 mm |
---|---|
Width packed | 190 mm |
Height packed | 89 mm |
Gross weight packed | 3205 g |
Net weight single part | 316.2 g |
Volume packed | 3957 ccm |