Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
| article number | 56.399.0255.0 |
|---|---|
| article description | feed-through terminal RFK 1 / 240 FK S35/V0 |
| EAN | 4015573598614 |
| Minimum order quantitiy | 10 piece(s) |
| country of origin | DE |
| customs tariff number | 85369010 |
packaging dimensions
| length packed | 376 mm |
|---|---|
| width packed | 98 mm |
| height packed | 119 mm |
| gross weight packed | 4360 g |
| net weight single part | 414.1 g |
| volume packed | 4385 ccm |
| packaging | cardboard |
| packaging quantity | 10 piece(s) |
Eldas Number
158851436
To overview