Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
Commercial data
Article number | 56.397.0255.0 |
---|---|
Article description | Feed-through terminal RFK 1 / 150 FK S35/V0 |
EAN | 4015573598577 |
Order Unit | 10 St |
Country of origin | DE |
Customs tariff number | 85369010 |
Dimensions
Length packed | 234 mm |
---|---|
Width packed | 190 mm |
Height packed | 89 mm |
Gross weight packed | 2708 g |
Net weight single part | 260 g |
Volume packed | 3957 ccm |
Eldas Number
158851236