Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | 07.313.4155.0 |
---|---|
article description | end plate WTP 6/10 |
EAN | 4049088178818 |
order unit | 10 piece(s) |
country of origin | DE |
customs tariff number | 85389099 |
packaging dimensions
length packed | 300 mm |
---|---|
width packed | 160 mm |
height packed | 0 mm |
gross weight packed | 33 g |
net weight single part | 2.92 g |
volume packed | 230 ccm |
Eldas Number
158980836