Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
| article number | 07.312.9455.0 |
|---|---|
| article description | end plate APFN 4 D1/2/35 |
| EAN | 4015573752917 |
| Minimum order quantitiy | 10 piece(s) |
| country of origin | DE |
| customs tariff number | 85389099 |
packaging dimensions
| length packed | 175 mm |
|---|---|
| width packed | 150 mm |
| height packed | 0 mm |
| gross weight packed | 35 g |
| net weight single part | 3.2 g |
| volume packed | 250 ccm |
| packaging | bag |
| packaging quantity | 10 piece(s) |
Eldas Number
158980536
To overview