Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
| article number | 07.312.3153.0 |
|---|---|
| article description | end plate APF 2,5 / M../F/R |
| EAN | 4015573367081 |
| order unit | 10 piece(s) |
| country of origin | DE |
| customs tariff number | 85389099 |
packaging dimensions
| length packed | 300 mm |
|---|---|
| width packed | 140 mm |
| height packed | 0 mm |
| gross weight packed | 23 g |
| net weight single part | 2.2 g |
| volume packed | 150 ccm |
| packaging | bag |
| packaging quantity | 10 piece(s) |
To overview