Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
Commercial data
Article number | 07.312.3553.0 |
---|---|
Article description | End plate APF 1,5 E |
EAN | 4015573459236 |
Order Unit | 10 piece(s) |
Country of origin | DE |
Customs tariff number | 85389099 |
Packaging dimensions
Length packed | 300 mm |
---|---|
Width packed | 160 mm |
Height packed | 0 mm |
Gross weight packed | 41.5 g |
Net weight single part | 3.8 g |
Volume packed | 320 ccm |