Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
| article number | 04.326.2653.8 |
|---|---|
| article description | cover with marking facility AD VB 70 GELB |
| EAN | 4015573063686 |
| Minimum order quantitiy | 10 piece(s) |
| country of origin | DE |
| customs tariff number | 85389099 |
packaging dimensions
| length packed | 240 mm |
|---|---|
| width packed | 120 mm |
| height packed | 0 mm |
| gross weight packed | 13.8 g |
| net weight single part | 1.38 g |
| volume packed | 10 ccm |
| packaging | bag |
| packaging quantity | 10 piece(s) |
To overview