盖子 BAS AD DB 24 FS

Articlenr. Z7.429.0353.0

Price

Stock

Quantity
pieces


Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet

商业数据

部件号Z7.429.0353.0
文章描述 盖子 BAS AD DB 24 FS
EAN4015573879294
订货单位10 一片
原籍国DE
海关税号85389099

包装尺寸

包装长度173 mm
包装宽度158 mm
高度包装71 mm
包装毛重436,2 g
单件净重26,5 g
容积包装1941 ccm
包装
10 一片

Find more information about this product in Wieland Electric's print media here.

TO CATALOG VIEW
Product compare
Commercial Art.No.
Article-type description
EAN
Order Unit
delete all products
Zurück DIN Rail terminal blocks Building installation systems (IPX0) - gesis® PCB terminals - wiecon Safety technology - safety Building automation - gesis® electronic Industrial multipole connection - revos Interface technology Circular connector system in raised degree of protection (IP6X) - RST® Industrial communication Power bus system - podis Distribution Box - gesis® RAN Others