Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | 07.431.7053.8 |
---|---|
article description | cover AD WRT 35 |
EAN | 4049088260872 |
order unit | 20 piece(s) |
country of origin | DE |
customs tariff number | 85389099 |
packaging dimensions
length packed | 250 mm |
---|---|
width packed | 160 mm |
height packed | 50 mm |
gross weight packed | 66.18 g |
net weight single part | 6.03 g |
volume packed | 2000 ccm |