Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | 07.431.7353.8 |
---|---|
article description | cover AD WRT 185/300 |
EAN | 4049088261008 |
order unit | 10 piece(s) |
country of origin | DE |
customs tariff number | 85389099 |
packaging dimensions
length packed | 295 mm |
---|---|
width packed | 170 mm |
height packed | 90 mm |
gross weight packed | 377.1 g |
net weight single part | 28.5 g |
volume packed | 4513.5 ccm |