Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | 07.431.7253.8 |
---|---|
article description | cover AD WRT 120 |
EAN | 4049088260896 |
order unit | 10 piece(s) |
country of origin | DE |
customs tariff number | 85389099 |
packaging dimensions
length packed | 325 mm |
---|---|
width packed | 140 mm |
height packed | 50 mm |
gross weight packed | 237.69 g |
net weight single part | 17.04 g |
volume packed | 2275 ccm |
packaging | cardboard |
packaging quantity | 10 piece(s) |