Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
Commercial data
Article number | 04.312.2056.0 |
---|---|
Article description | Cover AD WK 10 SI |
EAN | 4015573062498 |
Order Unit | 100 St |
Country of origin | DE |
Customs tariff number | 85389099 |
Dimensions
Length packed | 79 mm |
---|---|
Width packed | 59 mm |
Height packed | 45 mm |
Gross weight packed | 35 g |
Net weight single part | 0.213 g |
Volume packed | 210 ccm |