Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
Commercial data
Article number | 04.342.4056.8 |
---|---|
Article description | Cover AD VB 10/10 P GELB |
EAN | 4015573064058 |
Order Unit | 10 piece(s) |
Country of origin | DE |
Customs tariff number | 85389099 |
Dimensions
Length packed | 120 mm |
---|---|
Width packed | 170 mm |
Height packed | 0 mm |
Gross weight packed | 22.5 g |
Net weight single part | 2.2 g |
Volume packed | 150 ccm |