Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet
commercial data
article number | Z7.409.5753.0 |
---|---|
article description | cover AD RFK 95 |
EAN | 4015573158931 |
order unit | 10 piece(s) |
country of origin | DE |
customs tariff number | 85389099 |
packaging dimensions
length packed | 205 mm |
---|---|
width packed | 180 mm |
height packed | 125 mm |
gross weight packed | 640 g |
net weight single part | 54.65 g |
volume packed | 4612.5 ccm |
Eldas Number
158925406