21945

连接器 RST50I5S B1 ZR7 S SW

Articlenr. 97.051.4253.1

RST50i5 连接器, 5芯, 母头, 螺钉连接, 应用 250/400V 带 PE, 50A, 用于20-32mm线缆外径, 编码颜色 黑色, 外壳颜色 黑色

Price

Stock

Quantity
pieces


Article start page
Technical data
Downloads
Accessories
Fits with
Data sheet

商业数据

部件号97.051.4253.1
文章描述 连接器 RST50I5S B1 ZR7 S SW
EAN4049088080005
订货单位20 一片
原籍国DE
海关税号85366990

包装尺寸

包装长度304 mm
包装宽度256 mm
高度包装202 mm
包装毛重3805 g
单件净重162,8 g
容积包装15720 ccm
包装
20 一片

Eldas Number

157870518

Find more information about this product in Wieland Electric's print media here.

TO CATALOG VIEW
Product compare
Commercial Art.No.
Article-type description
EAN
Order Unit
delete all products
Zurück DIN Rail terminal blocks Building installation systems (IPX0) - gesis® PCB terminals - wiecon Safety technology - safety Building automation - gesis® electronic Industrial multipole connection - revos Interface technology Circular connector system in raised degree of protection (IP6X) - RST® Industrial communication Power bus system - podis Distribution Box - gesis® RAN Others